Guiding system with two fitting diameters
- For an optimal fit in the guiding hole
- Easy installation and removal thanks to the second fitting diameter
Guiding elements with DLC coating
Guides are subject to high wear due to friction when opening and closing the mould. The DLC coating offers the best sliding properties and thus durability.
- Increased corrosion resistance and service life
- Use in clean rooms thanks to the best dry-running propperties
- Minimised wear thanks to excellent sliding properties
Tip: additional lubrication significantly increases service life.