Plates & bars for the highest demands

Custom plates and bars for mould, die, and jigs and fixtures construction – available immediately

Everything from one source

Whether you need a complete mould base, individual plates, very specific components, products from the hot runner and control systems divisions or something for your workshop – we have it. Our comprehensive product range boasts not only around 100,000 items in the individual product lines, but also products that work together seamlessly. This makes us a reliable supplier to help you realise your projects.

25,000+ items from the leading standard parts manufacturer

Find the optimal solution for your requirements

We offer you plates in more than 30 materials. Thanks to our stress-relieving heat treatment in our in-house furnaces, we guarantee low-deformation processing. Various standard variations are available directly from stock. Special plates can be dispatched after just 3 working days.

Why Meusburger is the best choice for plates & bars

Process reliability that saves time and money

Right at the start, the sheet metal undergoes spectral analysis and a strength test, before it is heat-treated for stress relief in our own furnaces, in order to guarantee low-deformation processing of the materials.

Variety that sets standards

Our range includes plates in different sizes (width, length, thickness) in more than 30 materials. We also offer 8 different variations, ensuring the right plate for every project.

Individuality that meets all requirements

Whether complete machining according to drawing, roughing or partial machining, or just deep hole drilling – you can rely on Meusburger’s know-how when it comes to special machining.

Availability that makes all the difference

Thanks to the largest standard parts warehouse, the majority of the plates and bars can be dispatched directly from stock. Special plates in variable dimensions and variations can be sent after just three working days.

Standard or custom solutions for your requirements

High-quality plates available from stock

~ 10,000 items
  • Tried and trusted standard sizes with the highest quality

  • Immediately available and ready to use

  • Personal support

Custom dimensions & configuration

NEW
  • Precisely match materials, dimensions and tolerances

  • Customised solutions

  • Automatic check of entered values

Simple steps to your custom solution

1

Wide range of possibilities

The plate configurator from Meusburger enables users to put together their desired plate step by step. Even the most demanding projects can be realised with the help of the plate configurator quickly and easily. Drilled or non-drilled plates, the configurator covers all needs.

2

Customised solutions

With the help of features such as a check of entered values in the background, a material selection wizard, and interactive selection tables with illustrations, you define your custom plate in just a few clicks.

3

Configured in just a few clicks

Meusburger offers eight standardised variations that are optimally aligned to the customers’ needs. The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief. Thanks to optimised production processes, you benefit from maximum quality and short lead times. Special plates are usually ready for shipping from three working days after ordering.

1

Wide range of possibilities

The plate configurator from Meusburger enables users to put together their desired plate step by step. Even the most demanding projects can be realised with the help of the plate configurator quickly and easily. Drilled or non-drilled plates, the configurator covers all needs.

2

Customised solutions

With the help of features such as a check of entered values in the background, a material selection wizard, and interactive selection tables with illustrations, you define your custom plate in just a few clicks.

3

Configured in just a few clicks

Meusburger offers eight standardised variations that are optimally aligned to the customers’ needs. The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief. Thanks to optimised production processes, you benefit from maximum quality and short lead times. Special plates are usually ready for shipping from three working days after ordering.

1

Wide range of possibilities

The plate configurator from Meusburger enables users to put together their desired plate step by step. Even the most demanding projects can be realised with the help of the plate configurator quickly and easily. Drilled or non-drilled plates, the configurator covers all needs.

2

Customised solutions

With the help of features such as a check of entered values in the background, a material selection wizard, and interactive selection tables with illustrations, you define your custom plate in just a few clicks.

3

Configured in just a few clicks

Meusburger offers eight standardised variations that are optimally aligned to the customers’ needs. The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief. Thanks to optimised production processes, you benefit from maximum quality and short lead times. Special plates are usually ready for shipping from three working days after ordering.

Successful work with Meusburger plates

___REQUIRED___

Material selection made easy

We offer the appropriate material for almost every application, from hot-work steel and steel for case hardening to powder metallurgical steel and carbide.
Our material selection wizard assists you in making the right choice, and upon request, we also provide personal support.

Stäbe

Looking for high-quality bars?

We offer universally usable bars in various dimensions and materials directly from stock.

Formaufbau auf einer Werkbank mit kreuzgeschliffenen Platten von Meusburger.

More efficiency through standardisation

Since the use of standard parts influences the costs of a die set enormously, standardisation offers abundant opportunities to save money in this area – but how exactly?

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Bitte beachten!

Sie möchten einen Artikel konfigurieren, der zu einem gehört. Bitte prüfen Sie nach Ihren Anpassungen eigenständig alle Platten und Einbaueile auf technische Kompatibilität.