Items 10

ADP
l [m]
Connection side pin assignment
Socket side pin assignment
Poles
Type
Cable
RHZ 2000/ 3/001/24B4Z/S/M/001/24B4Z/B/S
3
MEU
MEU
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 6/001/24B4Z/S/M/001/24B4Z/B/S
6
MEU
MEU
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 3/121/24B4Z/S/M/121/24B4Z/B/S
3
121
121
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 6/121/24B4Z/S/M/121/24B4Z/B/S
6
121
121
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 3/001/24B4Z/S/M/121/24B4Z/B/S
3
MEU
121
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 6/001/24B4Z/S/M/121/24B4Z/B/S
6
MEU
121
24
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 3/001/16B4Z/S/M/001/16B4Z/B/S
3
MEU
MEU
16
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 6/001/16B4Z/S/M/001/16B4Z/B/S
6
MEU
MEU
16
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 3/121/16B4Z/S/M/121/16B4Z/B/S
3
121
121
16
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor
RHZ 2000/ 6/121/16B4Z/S/M/121/16B4Z/B/S
6
121
121
16
Variable pin assignment
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J,
Power cables:
12 x 1.50 mm² Cu,
1 x 1.50 mm² protective conductor

Details

Product description

  • Cable for connecting the hot runner controllers profiTEMP+ and profiTEMP IM as well as the hot runner diagnosis device profiTEMP TM with the hot runner system

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart