Items 6

ADP
l [m]
Connection side pin assignment
Socket side pin assignment
Poles
Type
Cable
RHZ 2200/ 3/522/24B4Z/B/M/522/24B4Z/S/S
3
522
522
24
Thermocouples
Thermocouple cables:
24 x 0.50 mm² Fe CuNi, Type J
RHZ 2200/ 6/522/24B4Z/B/M/522/24B4Z/S/S
6
522
522
24
Thermocouples
Thermocouple cables:
24 x 0.50 mm² Fe CuNi, Type J
RHZ 2200/ 3/620/16A2Z/B/M/620/16A2Z/S/S
3
620
620
16
Thermocouples
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J
RHZ 2200/ 6/620/16A2Z/B/M/620/16A2Z/S/S
6
620
620
16
Thermocouples
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J
RHZ 2200/ 3/522/16B4Z/B/M/522/16B4Z/S/S
3
522
522
16
Thermocouples
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J
RHZ 2200/ 6/522/16B4Z/B/M/522/16B4Z/S/S
6
522
522
16
Thermocouples
Thermocouple cables:
12 x 0.50 mm² Fe CuNi, Type J

Details

Product description

  • Cable for connecting the hot runner controllers profiTEMP+ and profiTEMP IM as well as the hot runner diagnosis device profiTEMP TM with the hot runner system

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.