Items 9

ADP
b
l2
s
d1
l1
d3
d5
l5
E 2108/ 6/140
6
140
2
8
13
M 3
6
6
E 2108/ 8/180
8
180
2
10
13
M 5
8
8
E 2108/10/180
10
180
2
12
13
M 6
10
10
E 2108/12/220
12
220
2
14
16
M 6
12
12
E 2108/15/250
15
250
2
16
16
M 8
15
15
E 2108/16/250
16
250
2
18
16
M 8
16
16
E 2108/18/300
18
300
2
20
20
M10
18
18
E 2108/20/300
20
300
2
22
20
M12
20
20
E 2108/25/390
25
390
2
26
22
M16
25
25

Details

Product description

  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 180 °C

Material

  • 2.0401 (CuZn) / FKM (Viton)

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.