Items 11

ADP
l
l1
d3
d5
P
Z
SW
d
WZG 342217/ 6x0,75
80
8
4.5
5.2
0.75
3
3.4
M 6
WZG 342217/ 8x0,75
80
8
6
7.2
0.75
3
4.9
M 8
WZG 342217/ 8x1
90
11
6
7
1
3
4.9
M 8
WZG 342217/10x1
90
11
7
9
1
3
5.5
M10
WZG 342217/10x1,25
100
14
7
8.8
1.25
3
5.5
M10
WZG 342217/12x1
100
11
9
11
1
3
7
M12
WZG 342217/12x1,25
100
16
9
10.8
1.25
3
7
M12
WZG 342217/12x1,5
100
16
9
10.5
1.5
3
7
M12
WZG 342217/14x1,5
100
15
11
12.5
1.5
3
9
M14
WZG 342217/16x1,5
100
15
12
14.5
1.5
4
9
M16
WZG 342217/18x1,5
110
16
14
16.5
1.5
4
11
M18

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads

Material

  • HSS, TiAlN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.