Items 6

ADP
b
l2
s
d1
l1
d3
d5
l5
E 2109/ 8/180
8
180
1.7
12
13
M 6
8
8
E 2109/ 10/180
10
180
1.7
12
13
M 6
10
10
E 2109/ 12/250
12
250
2
16
16
M 8
12
12
E 2109/ 15/250
15
250
2
16
16
M 8
15
15
E 2109/ 20/300
20
300
2
22
20
M12
20
20
E 2109/ 25/380
25
380
2.2
26
22
M16
25
25

Details

Product description

  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 140 °C

Material

  • PA 6.6 GF 30 / FKM (Viton)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.