Items 28

ADP
d1
l
r
d3
l3
E 1780/ 2 x 160
2
160
0.2
4
2
E 1780/ 2 x 250
2
250
0.2
4
2
E 1780/ 2,5 x 160
2.5
160
0.3
5
2
E 1780/ 2,5 x 250
2.5
250
0.3
5
2
E 1780/ 3 x 160
3
160
0.3
6
3
E 1780/ 3 x 250
3
250
0.3
6
3
E 1780/ 3,5 x 160
3.5
160
0.3
7
3
E 1780/ 3,5 x 250
3.5
250
0.3
7
3
E 1780/ 4 x 160
4
160
0.3
8
3
E 1780/ 4 x 250
4
250
0.3
8
3
E 1780/ 4,5 x 160
4.5
160
0.3
8
3
E 1780/ 4,5 x 250
4.5
250
0.3
8
3
E 1780/ 5 x 160
5
160
0.3
10
3
E 1780/ 5 x 250
5
250
0.3
10
3
E 1780/ 6 x 160
6
160
0.5
12
5
E 1780/ 6 x 250
6
250
0.5
12
5
E 1780/ 7 x 160
7
160
0.5
12
5
E 1780/ 7 x 250
7
250
0.5
12
5
E 1780/ 8 x 160
8
160
0.5
14
5
E 1780/ 8 x 250
8
250
0.5
14
5
E 1780/10 x 160
10
160
0.5
16
5
E 1780/10 x 250
10
250
0.5
16
5
E 1780/12 x 160
12
160
0.8
18
7
E 1780/12 x 250
12
250
0.8
18
7
E 1780/14 x 160
14
160
0.8
22
7
E 1780/14 x 250
14
250
0.8
22
7
E 1780/16 x 160
16
160
0.8
22
7
E 1780/16 x 250
16
250
0.8
22
7

Details

Product description

  • Tensile strength ~650 N/mm²
  • Thermal conductivity ~200 W/mK
  • ≈ISO 6751 (DIN 1530 A) Form A
  • Maximum temperature: 300 °C

Material

  • beryllium-free copper alloy
  • 180 HB

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.