E 6800
Cartridge heater
Items 103
|
|
ADP
|
d
|
l
|
W: wattage
|
A
|
l1
|
l2
|
l3
|
W/cm²: surface load on the cartridge heater (= wattage of cartridge heater in relation to heated surface area).
|
|---|---|---|---|---|---|---|---|---|---|
|
E 6800/ 4 / 40/ 160
|
|
4
|
40
|
160
|
0.22
|
1000
|
10
|
7
|
55
|
|
E 6800/ 6,5/ 40/ 125
|
|
6.5
|
40
|
125
|
0.22
|
1000
|
12
|
8
|
31
|
|
E 6800/ 6,5/ 40/ 160
|
|
6.5
|
40
|
160
|
0.22
|
1000
|
12
|
8
|
39
|
|
E 6800/ 6,5/ 60/ 125
|
|
6.5
|
60
|
125
|
0.22
|
1000
|
12
|
8
|
16
|
|
E 6800/ 6,5/ 60/ 250
|
|
6.5
|
60
|
250
|
0.22
|
1000
|
12
|
8
|
32
|
|
E 6800/ 6,5/ 80/ 200
|
|
6.5
|
80
|
200
|
0.22
|
1000
|
14
|
8
|
18
|
|
E 6800/ 6,5/ 80/ 315
|
|
6.5
|
80
|
315
|
0.22
|
1000
|
14
|
8
|
28
|
|
E 6800/ 6,5/100/ 160
|
|
6.5
|
100
|
160
|
0.22
|
1000
|
14
|
8
|
11
|
|
E 6800/ 6,5/100/ 200
|
|
6.5
|
100
|
200
|
0.22
|
1000
|
14
|
8
|
13
|
|
E 6800/ 6,5/100/ 315
|
|
6.5
|
100
|
315
|
0.22
|
1000
|
14
|
8
|
21
|
|
E 6800/ 8 / 40/ 200
|
|
8
|
40
|
200
|
0.5
|
1000
|
12
|
8
|
41
|
|
E 6800/ 8 / 40/ 230
|
|
8
|
40
|
230
|
0.5
|
1000
|
12
|
8
|
47
|
|
E 6800/ 8 / 50/ 200
|
|
8
|
50
|
200
|
0.5
|
1000
|
12
|
8
|
28
|
|
E 6800/ 8 / 50/ 250
|
|
8
|
50
|
250
|
0.5
|
1000
|
12
|
8
|
35
|
|
E 6800/ 8 / 60/ 200
|
|
8
|
60
|
200
|
0.5
|
1000
|
12
|
8
|
21
|
|
E 6800/ 8 / 60/ 250
|
|
8
|
60
|
250
|
0.5
|
1000
|
12
|
8
|
26
|
|
E 6800/ 8 / 60/ 315
|
|
8
|
60
|
315
|
0.5
|
1000
|
12
|
8
|
32
|
|
E 6800/ 8 / 80/ 200
|
|
8
|
80
|
200
|
0.5
|
1000
|
14
|
8
|
15
|
|
E 6800/ 8 / 80/ 250
|
|
8
|
80
|
250
|
0.5
|
1000
|
14
|
8
|
18
|
|
E 6800/ 8 / 80/ 315
|
|
8
|
80
|
315
|
0.5
|
1000
|
14
|
8
|
23
|
|
E 6800/ 8 / 80/ 400
|
|
8
|
80
|
400
|
0.5
|
1000
|
14
|
8
|
29
|
|
E 6800/ 8 / 80/ 630
|
|
8
|
80
|
630
|
0.5
|
1000
|
14
|
8
|
45
|
|
E 6800/ 8 /100/ 250
|
|
8
|
100
|
250
|
0.5
|
1000
|
14
|
8
|
14
|
|
E 6800/ 8 /100/ 315
|
|
8
|
100
|
315
|
0.5
|
1000
|
14
|
8
|
17
|
|
E 6800/ 8 /100/ 400
|
|
8
|
100
|
400
|
0.5
|
1000
|
14
|
8
|
22
|
|
E 6800/ 8 /100/ 630
|
|
8
|
100
|
630
|
0.5
|
1000
|
14
|
8
|
34
|
|
E 6800/10 / 50/ 250
|
|
10
|
50
|
250
|
0.5
|
1000
|
13
|
9
|
30
|
|
E 6800/10 / 50/ 315
|
|
10
|
50
|
315
|
0.5
|
1000
|
13
|
9
|
38
|
|
E 6800/10 / 60/ 250
|
|
10
|
60
|
250
|
0.5
|
1000
|
13
|
9
|
23
|
|
E 6800/10 / 60/ 315
|
|
10
|
60
|
315
|
0.5
|
1000
|
13
|
9
|
28
|
Details
Product description
- Precisely ground surface for optimal heat transfer
- Maximum temperature: 700 °C
Material
- 1.4541
Recommended for you