E 2220
Coupler with external thread
Items 7
| |
ADP
|
d1
|
d2
|
SW
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 2220/ 9/14
|
|
9
|
M14 x 1.5
|
17
|
39
|
9
|
17
|
6
|
|
E 2220/ 9/1/4
|
|
9
|
G 1/4"
|
17
|
39
|
9
|
17
|
6
|
|
E 2220/ 9/3/8
|
|
9
|
G 3/8"
|
19
|
39
|
11
|
17
|
8
|
|
E 2220/13/16
|
|
13
|
M16 x 1.5
|
22
|
41
|
11
|
22
|
9
|
|
E 2220/13/3/8
|
|
13
|
G 3/8"
|
22
|
41
|
11
|
22
|
9
|
|
E 2220/13/1/2
|
|
13
|
G 1/2"
|
21
|
43
|
10
|
22
|
9
|
|
E 2220/19/24
|
|
19
|
M24 x 1.5
|
30
|
62
|
16
|
31
|
13
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (oil): 200 °C
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you