E 2200
Coupler with hose nozzle
Items 3
|
|
ADP
|
d1
|
d2
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2200/ 9/ 9
|
|
9
|
9
|
30
|
22
|
17
|
6
|
|
E 2200/13/13
|
|
13
|
13
|
36
|
25
|
22
|
9
|
|
E 2200/19/19
|
|
19
|
19
|
58
|
34
|
31
|
13
|
Details
Product description
- Maximum temperature (oil): 200 °C
- Maximum temperature (water): 150 °C
- Maximum pressure: 15 bar
Advantages
- Compatible with European standard
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you