E 2000 D
Fitting with sealant
Items 12
| |
ADP
|
d2
|
d1
|
l
|
SW
|
l1
|
d4
|
|---|---|---|---|---|---|---|---|
|
E 2000 D/ 9/ 10
|
|
9
|
M10 x 1
|
24
|
11
|
7
|
6
|
|
E 2000 D/ 9/ 14
|
|
9
|
M 14 x 1.5
|
26
|
15
|
9
|
6
|
|
E 2000 D/ 9/1/8
|
|
9
|
G 1/8"
|
24
|
11
|
7
|
6
|
|
E 2000 D/ 9/1/4
|
|
9
|
G 1/4"
|
26
|
15
|
9
|
6
|
|
E 2000 D/ 9/3/8
|
|
9
|
G 3/8"
|
27
|
17
|
9
|
6
|
|
E 2000 D/13/ 14
|
|
13
|
M 14 x 1.5
|
26
|
15
|
9
|
9
|
|
E 2000 D/13/ 16
|
|
13
|
M16 x 1.5
|
26
|
17
|
9
|
9
|
|
E 2000 D/13/1/4
|
|
13
|
G 1/4"
|
26
|
15
|
9
|
9
|
|
E 2000 D/13/3/8
|
|
13
|
G 3/8"
|
26
|
17
|
9
|
9
|
|
E 2000 D/13/1/2
|
|
13
|
G 1/2"
|
31
|
22
|
12
|
9
|
|
E 2000 D/19/1/2
|
|
19
|
G 1/2"
|
47
|
22
|
12
|
13
|
|
E 2000 D/19/3/4
|
|
19
|
G 3/4"
|
51
|
27
|
16
|
13
|
Details
Product description
- Maximum temperature: 150 °C
- Maximum pressure: 15 bar
Material
- 2.0401 (CuZn)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you