E 20665
90° quick-fit nozzle with union nut
Items 4
|
|
ADP
|
d2
|
d1
|
l
|
SW
|
l1
|
l2
|
l3
|
d4
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 20665/10/ 14
|
|
10
|
M 14 x 1,5
|
35
|
17
|
16
|
28
|
25
|
6
|
41
|
|
E 20665/10/1/4
|
|
10
|
G 1/4"
|
35
|
17
|
16
|
28
|
25
|
6
|
41
|
|
E 20665/13/ 16
|
|
13
|
M16 x 1,5
|
41
|
22
|
14
|
28
|
26
|
9
|
46
|
|
E 20665/13/3/8
|
|
13
|
G 3/8"
|
41
|
22
|
14
|
28
|
26
|
9
|
46
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature: 140 °C
Material
- 2.0401 (CuZn)
Documents
Accessories
Recommended for you