E 1750
Ejector sleeve, nitrided
Items 179
|
|
ADP
|
d1
|
d2
|
l
|
r
|
l2
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1750/ 3/ 1,5 x 75
|
|
3
|
1.5
|
75
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 3/ 1,5 x 100
|
|
3
|
1.5
|
100
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 3/ 1,5 x 125
|
|
3
|
1.5
|
125
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 3/ 1,5 x 150
|
|
3
|
1.5
|
150
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 3/ 1,6 x 75
|
|
3
|
1.6
|
75
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 3/ 1,6 x 100
|
|
3
|
1.6
|
100
|
0.3
|
35
|
6
|
3
|
1.9
|
|
E 1750/ 4/ 2 x 75
|
|
4
|
2
|
75
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2 x 100
|
|
4
|
2
|
100
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2 x 125
|
|
4
|
2
|
125
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2 x 150
|
|
4
|
2
|
150
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2 x 175
|
|
4
|
2
|
175
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2 x 200
|
|
4
|
2
|
200
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2,2 x 100
|
|
4
|
2.2
|
100
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2,2 x 125
|
|
4
|
2.2
|
125
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2,2 x 150
|
|
4
|
2.2
|
150
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 4/ 2,2 x 175
|
|
4
|
2.2
|
175
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1750/ 5/ 2,5 x 75
|
|
5
|
2.5
|
75
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,5 x 100
|
|
5
|
2.5
|
100
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,5 x 125
|
|
5
|
2.5
|
125
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,5 x 150
|
|
5
|
2.5
|
150
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,5 x 175
|
|
5
|
2.5
|
175
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,7 x 100
|
|
5
|
2.7
|
100
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,7 x 125
|
|
5
|
2.7
|
125
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 2,7 x 150
|
|
5
|
2.7
|
150
|
0.3
|
35
|
10
|
3
|
3
|
|
E 1750/ 5/ 3 x 75
|
|
5
|
3
|
75
|
0.3
|
45
|
10
|
3
|
3.5
|
|
E 1750/ 5/ 3 x 100
|
|
5
|
3
|
100
|
0.3
|
45
|
10
|
3
|
3.5
|
|
E 1750/ 5/ 3 x 125
|
|
5
|
3
|
125
|
0.3
|
45
|
10
|
3
|
3.5
|
|
E 1750/ 5/ 3 x 150
|
|
5
|
3
|
150
|
0.3
|
45
|
10
|
3
|
3.5
|
|
E 1750/ 5/ 3 x 175
|
|
5
|
3
|
175
|
0.3
|
45
|
10
|
3
|
3.5
|
|
E 1750/ 5/ 3 x 200
|
|
5
|
3
|
200
|
0.3
|
45
|
10
|
3
|
3.5
|
Details
Product description
- ≈ISO 8405 (DIN 16756)
- Maximum temperature: 500 °C
Material
- ≈1.2343 ≈70 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you