E 1720
Ejector sleeve, through-hardened
Items 547
|
|
ADP
|
d1
|
d2
|
l
|
r
|
l2
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1720/ 2 / 0,8 x 60
|
|
2
|
0.8
|
60
|
0.2
|
25
|
4
|
2
|
1
|
|
E 1720/ 2 / 0,8 x 75
|
|
2
|
0.8
|
75
|
0.2
|
25
|
4
|
2
|
1
|
|
E 1720/ 2 / 0,8 x 90
|
|
2
|
0.8
|
90
|
0.2
|
25
|
4
|
2
|
1
|
|
E 1720/ 2 / 0,8 x 100
|
|
2
|
0.8
|
100
|
0.2
|
25
|
4
|
2
|
1
|
|
E 1720/ 2 / 0,8 x 112
|
|
2
|
0.8
|
112
|
0.2
|
25
|
4
|
2
|
1
|
|
E 1720/ 2 / 1 x 50
|
|
2
|
1
|
50
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2 / 1 x 60
|
|
2
|
1
|
60
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2 / 1 x 75
|
|
2
|
1
|
75
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2 / 1 x 90
|
|
2
|
1
|
90
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2 / 1 x 100
|
|
2
|
1
|
100
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2 / 1 x 112
|
|
2
|
1
|
112
|
0.2
|
25
|
4
|
2
|
1.2
|
|
E 1720/ 2,5/ 1 x 50
|
|
2.5
|
1
|
50
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1 x 60
|
|
2.5
|
1
|
60
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1 x 75
|
|
2.5
|
1
|
75
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1 x 90
|
|
2.5
|
1
|
90
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1 x 100
|
|
2.5
|
1
|
100
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1 x 112
|
|
2.5
|
1
|
112
|
0.3
|
25
|
5
|
2
|
1.3
|
|
E 1720/ 2,5/ 1,2 x 50
|
|
2.5
|
1.2
|
50
|
0.3
|
35
|
5
|
2
|
1.5
|
|
E 1720/ 2,5/ 1,2 x 60
|
|
2.5
|
1.2
|
60
|
0.3
|
35
|
5
|
2
|
1.5
|
|
E 1720/ 2,5/ 1,2 x 75
|
|
2.5
|
1.2
|
75
|
0.3
|
35
|
5
|
2
|
1.5
|
|
E 1720/ 2,5/ 1,2 x 100
|
|
2.5
|
1.2
|
100
|
0.3
|
35
|
5
|
2
|
1.5
|
|
E 1720/ 2,5/ 1,2 x 125
|
|
2.5
|
1.2
|
125
|
0.3
|
35
|
5
|
2
|
1.5
|
|
E 1720/ 2,5/ 1,3 x 60
|
|
2.5
|
1.3
|
60
|
0.3
|
35
|
5
|
2
|
1.6
|
|
E 1720/ 2,5/ 1,3 x 75
|
|
2.5
|
1.3
|
75
|
0.3
|
35
|
5
|
2
|
1.6
|
|
E 1720/ 2,5/ 1,3 x 100
|
|
2.5
|
1.3
|
100
|
0.3
|
35
|
5
|
2
|
1.6
|
|
E 1720/ 2,5/ 1,3 x 125
|
|
2.5
|
1.3
|
125
|
0.3
|
35
|
5
|
2
|
1.6
|
|
E 1720/ 2,5/ 1,4 x 60
|
|
2.5
|
1.4
|
60
|
0.3
|
35
|
5
|
2
|
1.7
|
|
E 1720/ 2,5/ 1,4 x 75
|
|
2.5
|
1.4
|
75
|
0.3
|
35
|
5
|
2
|
1.7
|
|
E 1720/ 2,5/ 1,4 x 100
|
|
2.5
|
1.4
|
100
|
0.3
|
35
|
5
|
2
|
1.7
|
|
E 1720/ 2,5/ 1,5 x 50
|
|
2.5
|
1.5
|
50
|
0.3
|
35
|
5
|
2
|
1.7
|
Details
Product description
- ≈ISO 8405 (DIN 16756)
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you