E 1730
Ejector pin, offset, nitrided, oxidation coated
Items 67
| |
ADP
|
d2
|
l
|
d1
|
l1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|
|
E 1730/0,7 x 100
|
|
0.7
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/0,7 x 160
|
|
0.7
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/0,8 x 80
|
|
0.8
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/0,8 x 100
|
|
0.8
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/0,8 x 125
|
|
0.8
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/0,8 x 160
|
|
0.8
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/0,9 x 125
|
|
0.9
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/0,9 x 160
|
|
0.9
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/1 x 80
|
|
1
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/1 x 100
|
|
1
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/1 x 125
|
|
1
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/1 x 160
|
|
1
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/1 x 200
|
|
1
|
200
|
2
|
75
|
125
|
4
|
2
|
|
E 1730/1 x 250
|
|
1
|
250
|
2
|
100
|
150
|
4
|
2
|
|
E 1730/1,1 x 80
|
|
1.1
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/1,1 x 100
|
|
1.1
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/1,1 x 125
|
|
1.1
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/1,1 x 160
|
|
1.1
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/1,2 x 80
|
|
1.2
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/1,2 x 100
|
|
1.2
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/1,2 x 125
|
|
1.2
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/1,2 x 160
|
|
1.2
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/1,2 x 200
|
|
1.2
|
200
|
2
|
75
|
125
|
4
|
2
|
|
E 1730/1,3 x 80
|
|
1.3
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/1,3 x 100
|
|
1.3
|
100
|
2
|
50
|
50
|
4
|
2
|
|
E 1730/1,3 x 125
|
|
1.3
|
125
|
2
|
50
|
75
|
4
|
2
|
|
E 1730/1,3 x 160
|
|
1.3
|
160
|
2
|
75
|
85
|
4
|
2
|
|
E 1730/1,3 x 200
|
|
1.3
|
200
|
2
|
75
|
125
|
4
|
2
|
|
E 1730/1,4 x 80
|
|
1.4
|
80
|
2
|
35
|
45
|
4
|
2
|
|
E 1730/1,4 x 100
|
|
1.4
|
100
|
2
|
50
|
50
|
4
|
2
|
Details
Product description
- ≈ISO 8694 (DIN 1530 C) Form C
- Maximum temperature: 500 °C
Advantages
- Reduction of static and sliding friction
- Corrosion-resistant
- Oxidation coating improves mould service life and dry-running properties
Material
- ≈1.2343 ≈70 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you