Items 15

ADP
d
l
T max.
l1
d3
l3
WZB 10229/ 3
3
110
66
70
6
36
WZB 10229/ 3,5
3.5
136
91
96
6
36
WZB 10229/ 4
4
136
90
96
6
36
WZB 10229/ 4,5
4.5
158
111
118
6
36
WZB 10229/ 5
5
158
111
118
6
36
WZB 10229/ 5,5
5.5
180
132
140
6
36
WZB 10229/ 6
6
180
131
140
6
36
WZB 10229/ 6,5
6.5
202
152
162
8
36
WZB 10229/ 7
7
202
152
162
8
36
WZB 10229/ 8
8
223
171
183
8
36
WZB 10229/ 8,5
8.5
249
192
205
10
40
WZB 10229/ 9
9
249
192
205
10
40
WZB 10229/10
10
271
212
227
10
40
WZB 10229/12
12
323
256
274
12
45
WZB 10229/14
14
367
297
318
14
45

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance drill with parabolic slot profile

Material

  • Solid carbide, TiAlN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.