Items 7

ADP
d
l
T max.
l1
d3
l3
WZB 10231/ 3
3
125
81
85
6
36
WZB 10231/ 4
4
156
110
116
6
36
WZB 10231/ 5
5
183
136
143
6
36
WZB 10231/ 6
6
210
161
170
6
36
WZB 10231/ 8
8
263
211
223
8
36
WZB 10231/10
10
321
262
277
10
40
WZB 10231/12
12
386
319
337
12
45

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance drill with parabolic slot profile

Material

  • Solid carbide, TiAlN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.