Kontakt

Jesteśmy do Państwa dyspozycji od poniedziałku do piątku, od godz. 8:00 do 17:00. Pod tym linkiem znajdą Państwo osobę kontaktową obsługującą Państwa region.
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
Koszyk {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Produkty   Zmień koszyk

Uwagi:

Zdjęcie Produkty szt. Cena jednostkowa Cena całkowita Cena całkowita łącznie z rabatem
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Proszę się zalogować, aby zobaczyć ceny i kontynuować proces zamawiania.

G30, G48 Machine valve gate nozzles

G30, G48 Machine valve gate nozzles

Product description

This nozzle is closed by a pin thus preventing the uncontrolled escape of the melt.

Spring operated:
in the spring-operated version, the nozzle opens automatically when the specified injection pressure is reached and closes automatically when it falls below.

Lever operated:
in the lever-operated version, the nozzle closing and opening is triggered via a signal from the machine control.

Benefits:
  • Even dosing volume
  • No melt leakage when the injection nozzle is lifted or the mould is open
  • Time and cost savings – the dosage can be increased while the nozzle is lifted and/or the moulded part is ejected

Informacje o produktach

Korzyści

Benefits of the injection nozzle

We offer years of experience with injection nozzles. The injection nozzles combine many years of proven solutions with consequent development.

Advantages for users:

  • Stops the leaking of melt and thus material loss
  • No dirtying of the sprue bush
  • Increased process reliability through controllable back pressure and controlled injecting
  • Reduction of maintenance expenses
  • Shortens the injection cycle, since the dosage can be added during ejection

Injection nozzles from Meusburger simply and reliably prevent the leakage of melt.

Advantages for manufacturers of injection machinery:
Satisfied customers and a new function increase the sales price of your machine. Many injection moulding machine operators upgrade with Fuchslocher valve gate nozzles. Especially for high quality demands.

Depending on your requirements, the Fuchslocher valve gate nozzles - successfully in service for decades - and the new generation Fox are available.

Dalsze informacje

Note for lever-operated nozzle:

There must be an operating cylinder on the machine side. This can be hydraulic, pneumatic, or electric and must apply the necessary force for the nozzle used.

The nozzle is available in 2 sizes:
  • G 30 F, spring operated
  • G 30 H, lever operated
  • G 48 F, spring operated
  • G 48 H, lever operated
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
Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.

Zapraszamy do zapoznania się z nowym obszarem „Moje konto” i skorzystania z jego licznych zalet.

Poprzez "Moje konto" możliwy jest także bezpośredni dostęp do kolejnego poziomu, nowego portalu firmy Meusburger. Wszystkie informacje na temat portalu i jego zalet można znaleźć tutaj.

Zapisz wybór
Beta
Nowa wersja
Aktualna wersja