Contact

Jsme tu pro vás osobně od pondělí do pátku od 8:00 do 17:00 hodin. Pomocí tohoto odkazu najdete kontaktní osobu pro Váš region.

Centrála Wolfurt
+43 5574 6706-0

Vaše kontaktní osoba

Nákupní košík {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Artikl   Změnit nákupní košík

Poznámka

Obrázek Artikl ks Jednotková cena Celková cena Celková cena vč. slevy
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Přihlaste se, abyste mohli vidět vaše ceny a pokračovat v objednávce.

G30, G48 Machine valve gate nozzles

G30, G48 Machine valve gate nozzles

Product description

This nozzle is closed by a pin thus preventing the uncontrolled escape of the melt.

Spring operated:
in the spring-operated version, the nozzle opens automatically when the specified injection pressure is reached and closes automatically when it falls below.

Lever operated:
in the lever-operated version, the nozzle closing and opening is triggered via a signal from the machine control.

Benefits:
  • Even dosing volume
  • No melt leakage when the injection nozzle is lifted or the mould is open
  • Time and cost savings – the dosage can be increased while the nozzle is lifted and/or the moulded part is ejected

Informace o produktech

Benefits

Benefits of the injection nozzle

We offer years of experience with injection nozzles. The injection nozzles combine many years of proven solutions with consequent development.

Advantages for users:

  • Stops the leaking of melt and thus material loss
  • No dirtying of the sprue bush
  • Increased process reliability through controllable back pressure and controlled injecting
  • Reduction of maintenance expenses
  • Shortens the injection cycle, since the dosage can be added during ejection

Injection nozzles from Meusburger simply and reliably prevent the leakage of melt.

Advantages for manufacturers of injection machinery:
Satisfied customers and a new function increase the sales price of your machine. Many injection moulding machine operators upgrade with Fuchslocher valve gate nozzles. Especially for high quality demands.

Depending on your requirements, the Fuchslocher valve gate nozzles - successfully in service for decades - and the new generation Fox are available.

Další informace

Note for lever-operated nozzle:

There must be an operating cylinder on the machine side. This can be hydraulic, pneumatic, or electric and must apply the necessary force for the nozzle used.

The nozzle is available in 2 sizes:
  • G 30 F, spring operated
  • G 30 H, lever operated
  • G 48 F, spring operated
  • G 48 H, lever operated
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
Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Seznamte se už předem s naší novou aplikací „Můj účet“ a využijte řadu výhod.

Prostřednictvím nové aplikace „Můj účet“ budete mít s okamžitě přímý přístup k vyšší úrovni nového portálu Meusburger. Všechny informace a výhody portálu najdete zde.

Zachovat výběr
Beta
Nová verze
Aktuální verze