Contacto

Estaremos encantados de atenderle en persona de lunes a viernes desde las 8:00 hasta las 17:00 horas. Haga clic en este enlace para buscar el interlocutor que le corresponde por zona.

Sede de Wolfurt
+43 5574 6706-0

Sus contactos

Carrito de la compra {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} artículos   Cambiar de carrito de la compra

Observaciones

Imagen artículos Unidades Precio por unidad Precio total Precio total con descuento
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Inicie sesión para ver los precios que se le aplican y continuar con el pedido.

G30, G48 Machine valve gate nozzles

G30, G48 Machine valve gate nozzles

Product description

This nozzle is closed by a pin thus preventing the uncontrolled escape of the melt.

Spring operated:
in the spring-operated version, the nozzle opens automatically when the specified injection pressure is reached and closes automatically when it falls below.

Lever operated:
in the lever-operated version, the nozzle closing and opening is triggered via a signal from the machine control.

Benefits:
  • Even dosing volume
  • No melt leakage when the injection nozzle is lifted or the mould is open
  • Time and cost savings – the dosage can be increased while the nozzle is lifted and/or the moulded part is ejected

Información del producto

Benefits

Benefits of the injection nozzle

We offer years of experience with injection nozzles. The injection nozzles combine many years of proven solutions with consequent development.

Advantages for users:

  • Stops the leaking of melt and thus material loss
  • No dirtying of the sprue bush
  • Increased process reliability through controllable back pressure and controlled injecting
  • Reduction of maintenance expenses
  • Shortens the injection cycle, since the dosage can be added during ejection

Injection nozzles from Meusburger simply and reliably prevent the leakage of melt.

Advantages for manufacturers of injection machinery:
Satisfied customers and a new function increase the sales price of your machine. Many injection moulding machine operators upgrade with Fuchslocher valve gate nozzles. Especially for high quality demands.

Depending on your requirements, the Fuchslocher valve gate nozzles - successfully in service for decades - and the new generation Fox are available.

Más información

Note for lever-operated nozzle:

There must be an operating cylinder on the machine side. This can be hydraulic, pneumatic, or electric and must apply the necessary force for the nozzle used.

The nozzle is available in 2 sizes:
  • G 30 F, spring operated
  • G 30 H, lever operated
  • G 48 F, spring operated
  • G 48 H, lever operated
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
Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Familiarícese de antemano con la nueva sección «Mi cuenta» y disfrute sus numerosas ventajas.

Ahora, la nueva versión de «Mi cuenta» le permite también hacerse una idea general del siguiente nivel del portal de Meusburger. Puede ver toda la información y las ventajas del portal aquí.

Recordar selección
Beta
Nueva versión
Versión actual