Servo-electric drives for precise mould movements

Precise motion sequences in mould and die making are a key requirement for stable production processes and consistently high part quality. With the increasing use of electric injection moulding machines, servo-electric drive solutions are becoming increasingly important in mould and die making. They make defined movements with high repeatability possible and therefore offer a high-performance alternative to pneumatic or hydraulic drive concepts. They are particularly suited for applications in which exact positioning, dynamics and process reliability are required.

新闻稿事宜联系人

Julia Grimm 联系电话: +43 5574 6706 1496 电子邮件: j.grimm@meusburger.com

Functional principle of servo-electric drives

A servo linear actuator is largely made up of a servo motor, a drive regulator and a mechanical force transmission. The servo motor converts electrical energy into a controlled rotational movement, which is then converted into a precise linear movement, for example via a spindle. An encoder continually monitors the position of the motor shaft and delivers the data to the drive regulator. The continuous comparison of the set point and actual values creates a closed-loop control system, which enables precise positioning and high repeatability.

This continuous feedback ensures high positioning accuracy and repeatability. Especially for complex movements and repetitive production cycles, these are crucial prerequisites for reliable process control.

Advantages for mould and die making

Servo-electric drives offer numerous advantages over pneumatic or hydraulic solutions, particularly when it comes to demanding motion control tasks:

  • High precision: Position, speed and motion sequences can be accurately defined and controlled. This allows, for example, slides or cores to be positioned precisely.
  • Reproducible processes: Defined motion profiles ensure consistent processes across many production cycles. This supports stable process control.
  • Clean drive technology: Servo-electric systems operate without hydraulic oil and therefore avoid potential leaks. This creates clean production conditions and offers advantages for applications with high requirements for cleanliness or cleanroom conditions.
  • Dynamic movements: Servo motors enable fast acceleration and braking processes. This enables short movement times to be achieved and provides targeted support for cycle times.
  • Efficient energy use: The electrical energy is directly used to generate movement. Depending on the application, this can help to reduce the need for additional energy-intensive auxiliary systems.
  • Easy integration: Servo-electric drives can be integrated into existing machine and control systems via suitable interfaces. This allows movements within the mould or die to be precisely synchronised with the machine cycle.

Further information on servo-electric drive solutions and their application in mould and die making can be found at www.meusburger.com/servo-electric-drives

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。