Now even more compact: Strip stop E 5625

The strip stop enables fast positioning when inserting a new material strip. The tried and trusted product is now also available in a compact design with a stop surface of 8 x 6 mm.

Our tried and trusted strip stop E 5625 is now also available in a compact design with a stop surface of 8 x 6 mm. The strip stop features a spring-loaded release function and is easy and convenient to operate thanks to its innovative design. It enables fast and precise positioning of the punching strip, which in turn ensures precise stamping on the first stroke and guarantees efficient and error-free stamping processes.

Award for our strip stop: Silver at the ‘best Award 2025’

At the 2025 Blechexpo, we were able to achieve a considerable success with our strip stop E 5625: the prestigious ‘best Award 2025’ was presented on the first day of the trade fair. We were the only standard parts manufacturer represented in this competition and came second in the ‘Stamping Technologies’ category behind Nidec SYS. This award is a great confirmation of the innovative nature and high quality of our strip stop.

How you benefit

  • For precise stamping on the first stroke
  • Simple operation thanks to quick and convenient activation
  • Automatic deactivation on the first stroke
  • Can be used on both sides, small installation space
cms.image_map.image-alt

Locking and release function

Mounting option for special attachments

Stop surface

Manual activation

Optional fixing point

High-quality materials

When the strip stop is locked, the strip is pushed into the correct position. The stamping process can now begin.

Thanks to the integrated release function, the spring-loaded strip stop is deactivated by the upper part and moves out of the active area.

Data sheet

You can find all further information on the strip stop E 5625 in the product data sheet.

More new products