商品 13

ADP
d2
d3
l3
E 1398/ 90/100 x 8
90
100
8
E 1398/ 90/110 x 8
90
110
8
E 1398/ 90/125 x 8
90
125
8
E 1398/100/110 x 8
100
110
8
E 1398/100/125 x 8
100
125
8
E 1398/110/125 x 8
110
125
8
E 1398/110/160 x 8
110
160
8
E 1398/125/160 x 8
125
160
8
E 1398/125/175 x 8
125
175
8
E 1398/125/200 x 8
125
200
8
E 1398/160/175 x 8
160
175
8
E 1398/160/200 x 8
160
200
8
E 1398/200/250 x 8
200
250
8

详情

产品描述

  • Enables simple adaptation of your existing moulds to different machine sizes.
  • Tool-free mounting through frictional connection with the locating ring using four spring washers
  • Simple removal by means of opposing recesses

Material

  • 1.2085 min. 950 N/mm²