商品 27

ADP
d3
d1
l
M
S
l1
d2
l3
d4
E 1367/ 60/ 90 x 18
60
90
18
M 5
-
8
50
10
75
E 1367/ 60/ 90 x 24
60
90
24
M 5
6
8
50
10
75
E 1367/110/ 90 x 12
110
90
12
M 5
-
4
82
8
98
E 1367/110/ 90 x 18
110
90
18
M 5
6
4
82
8
98
E 1367/110/ 90 x 20
110
90
20
M 5
8
4
82
8
98
E 1367/110/ 90 x 26
110
90
26
M 5
8
4
82
14
98
E 1367/120/ 90 x 12
120
90
12
M 5
-
4
82
8
104
E 1367/120/ 90 x 18
120
90
18
M 5
6
4
82
8
104
E 1367/120/ 90 x 20
120
90
20
M 5
8
4
82
8
104
E 1367/125/ 90 x 12
125
90
12
M 5
-
4
82
8
104
E 1367/125/ 90 x 18
125
90
18
M 5
6
4
82
8
104
E 1367/125/ 90 x 20
125
90
20
M 5
8
4
82
8
104
E 1367/125/ 90 x 30
125
90
30
M 5
8
4
82
18
104
E 1367/160/ 90 x 12
160
90
12
M 5
-
4
82
8
104
E 1367/160/ 90 x 18
160
90
18
M 5
6
4
82
8
104
E 1367/160/ 90 x 20
160
90
20
M 5
8
4
82
8
104
E 1367/160/ 90 x 30
160
90
30
M 5
8
4
82
18
104
E 1367/175/ 90 x 12
175
90
12
M 5
-
4
82
8
104
E 1367/175/ 90 x 20
175
90
20
M 5
8
4
82
8
104
E 1367/ 80/110 x 18
80
110
18
M 5
-
8
70
10
95
E 1367/175/160 x 22
175
160
22
M 5
8
4
120
10
144
E 1367/200/160 x 14
200
160
14
M 5
-
4
120
10
144
E 1367/200/160 x 22
200
160
22
M 5
8
4
120
10
144
E 1367/200/160 x 30
200
160
30
M 5
8
4
120
18
144
E 1367/250/160 x 14
250
160
14
M 5
-
4
120
10
144
E 1367/250/160 x 22
250
160
22
M 5
8
4
120
10
144
E 1367/250/160 x 30
250
160
30
M 5
8
4
120
18
144

详情

Advantages

  • Coordinated to the dimensions of the die casting machines
  • With screw holes

Material

  • 1.1730 min. 630 N/mm²