商品 14

ADP
d3
d1
l
S
d2
l3
E 1365/ 60/ 90 x 14
60
90
14
-
50
10
E 1365/ 60/ 90 x 20
60
90
20
6
50
10
E 1365/110/ 90 x 12
110
90
12
-
82
8
E 1365/110/ 90 x 18
110
90
18
6
82
8
E 1365/110/ 90 x 20
110
90
20
8
82
8
E 1365/120/ 90 x 12
120
90
12
-
82
8
E 1365/120/ 90 x 20
120
90
20
8
82
8
E 1365/125/ 90 x 12
125
90
12
-
82
8
E 1365/125/ 90 x 18
125
90
18
6
82
8
E 1365/125/ 90 x 20
125
90
20
8
82
8
E 1365/160/ 90 x 12
160
90
12
-
82
8
E 1365/160/ 90 x 20
160
90
20
8
82
8
E 1365/200/160 x 14
200
160
14
-
120
10
E 1365/200/160 x 22
200
160
22
8
120
10

详情

Advantages

  • Coordinated to the dimensions of the die casting machines

Material

  • 1.1730 min. 630 N/mm²