商品 246

d2
商品名称
d2
ADP
l1
l2
d1
d3
l3
l4
涂层
Suitability
E 1012 DLC/14 - 22/ 35
14
E 1012 DLC/15 - 22/ 35
15
22
35
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 22/ 55
14
E 1012 DLC/15 - 22/ 55
15
22
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 22/ 75
14
E 1012 DLC/15 - 22/ 75
15
22
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 22/ 95
14
E 1012 DLC/15 - 22/ 95
15
22
95
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 27/ 35
14
E 1012 DLC/15 - 27/ 35
15
27
35
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 27/ 55
14
E 1012 DLC/15 - 27/ 55
15
27
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 27/ 75
14
E 1012 DLC/15 - 27/ 75
15
27
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 27/ 95
14
E 1012 DLC/15 - 27/ 95
15
27
95
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 36/ 35
14
E 1012 DLC/15 - 36/ 35
15
36
35
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 36/ 55
14
E 1012 DLC/15 - 36/ 55
15
36
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 36/ 75
14
E 1012 DLC/15 - 36/ 75
15
36
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 36/ 95
14
E 1012 DLC/15 - 36/ 95
15
36
95
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 46/ 35
14
E 1012 DLC/15 - 46/ 35
15
46
35
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 46/ 55
14
E 1012 DLC/15 - 46/ 55
15
46
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 46/ 75
14
E 1012 DLC/15 - 46/ 75
15
46
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 56/ 55
14
E 1012 DLC/15 - 56/ 55
15
56
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 56/ 75
14
E 1012 DLC/15 - 56/ 75
15
56
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 66/ 55
14
E 1012 DLC/15 - 66/ 55
15
66
55
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/14 - 66/ 75
14
E 1012 DLC/15 - 66/ 75
15
66
75
20
25
6
5
DLC coated
Cleanroom
E 1012 DLC/18 - 27/ 35
18
E 1012 DLC/20 - 27/ 35
20
27
35
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 27/ 55
18
E 1012 DLC/20 - 27/ 55
20
27
55
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 27/ 75
18
E 1012 DLC/20 - 27/ 75
20
27
75
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 27/ 95
18
E 1012 DLC/20 - 27/ 95
20
27
95
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 27/115
18
E 1012 DLC/20 - 27/115
20
27
115
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 27/155
18
E 1012 DLC/20 - 27/155
20
27
155
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 36/ 35
18
E 1012 DLC/20 - 36/ 35
20
36
35
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 36/ 55
18
E 1012 DLC/20 - 36/ 55
20
36
55
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 36/ 75
18
E 1012 DLC/20 - 36/ 75
20
36
75
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 36/ 95
18
E 1012 DLC/20 - 36/ 95
20
36
95
26
31
6
7
DLC coated
Cleanroom
E 1012 DLC/18 - 36/115
18
E 1012 DLC/20 - 36/115
20
36
115
26
31
6
7
DLC coated
Cleanroom

详情

Product description

  • Two fitting diameters for easy installation and a tight fit

Advantages

  • The only system on the market featuring two fitting diameters (guiding and press fitting)
  • Best dry-running properties enable use in cleanrooms
  • Increased service life by minimising friction and wear
  • No sharp edges through oil grooves

Material

  • 1.7131 ≈60 HRC