Meusburger plate configurator sets new standards

The Meusburger plate configurator enables customers to configure and order their plates quickly and easily. Maximum flexibility, short lead times and maximum planning reliability make the configurator a dependable solution, whether square or round plates are needed.

Pressansvarig

Julia Grimm Tel.: +43 5574 6706 1496 E-post: j.grimm@meusburger.com

Wide range of possibilities

The plate configurator from Meusburger enables users to put together their desired plate step by step with the help of features such as a check of entered values in the background, a material selection wizard, and interactive selection tables with illustrations. Even the most demanding projects can be realised with the help of the plate configurator. Drilled or non-drilled plates, the configurator covers all needs. Customers can also individually configure all plate types of the lengthwise and crosswise mould bases and flexibly adapt plates for die sets to their requirements.

Customised solutions

Meusburger offers eight standardised variations that are optimally aligned to the customers’ needs. The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief. Thanks to optimised production processes, users benefit from maximum quality and short lead times. Special plates are usually ready for shipping in three working days.

All advantages at a glance

The plate configurator provides instant information on price and shipment so that customers always have their projects under their control. A large stock of raw materials guarantees the continuous availability of the plates. In addition, the steel that has been heat-treated for stress relief ensures maximum process safety, as it guarantees reduced warping and enhanced smoothness during machining. The configurator sets new standards in terms of flexibility, speed and reliability in plate configuration and can be tested in the Meusburger portal: www.meusburger.com/plate-configurator.

Förhandsgranskning varukorg

CAD-förhandsgranskning

Din varukorg är tom.
Totalt netto
Till varukorgen

Viktig information

Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.