MTM 3400
Moisture analyser
Items 1
|
|
ADP
|
Max. weight/piece
[g]
|
Reproducibility
[g]
|
Readability of moisture (d)
[%]
|
Readability (d)
[g]
|
|---|---|---|---|---|---|
|
MTM 3400/60/3
|
|
60
|
0.001
|
0.01
|
0.001
|
Details
Product description
- Suited for samples with low moisture content, e.g. plastics
- Halogen quartz glass spotlight 400 W
- Excellent temperature control
- Internal memory for automatic running of 10 drying programs
- Minimum residual moisture: 0.1%
Scope of delivery
- 50 aluminium sample pans, ø 90 mm
Documents
Recommended for you