E 7404
Push-in swivel elbow 45°, external thread
Items 4
| |
ADP
|
d1
|
d2
|
SW
|
Tightening torque
[Nm]
|
l2
|
d3
|
l4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|
|
E 7404/ 6/1/8
|
|
6
|
G 1/8"
|
13
|
9
|
5.5
|
11.5
|
30
|
13
|
|
E 7404/ 8/1/8
|
|
8
|
G 1/8"
|
14
|
9
|
5.5
|
14.5
|
37.5
|
16.6
|
|
E 7404/ 8/1/4
|
|
8
|
G 1/4"
|
17
|
18
|
7.5
|
14.5
|
35.5
|
14.7
|
|
E 7404/10/1/4
|
|
10
|
G 1/4"
|
17
|
18
|
7.5
|
16.5
|
42.2
|
18.8
|
Details
Product description
- Maximum temperature: 95 °C
- Maximum pressure: 16 bar
Material
- Nickel-plated brass / FKM (Viton)
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you