E 73010
T-fitting
Items 3
| |
ADP
|
d1
|
d2
|
l
|
SW
|
l1
|
d3
|
d4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 73010/ 1/8/ 1/8
|
|
G 1/8"
|
G 1/8"
|
41
|
10
|
9
|
13.5
|
6
|
20.5
|
|
E 73010/ 1/4/ 1/4
|
|
G 1/4"
|
G 1/4"
|
51.6
|
14
|
11
|
17
|
8.5
|
25.8
|
|
E 73010/ 3/8/ 3/8
|
|
G 3/8"
|
G 3/8"
|
60
|
17
|
12
|
21
|
11
|
30
|
Details
Product description
- Maximum temperature: 150 °C
- Maximum pressure: 25 bar
Material
- 2.0401 (CuZn), nickel-plated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you