E 73040
Extension
Items 8
| |
ADP
|
d1
|
d2
|
l3
|
SW
|
l
|
l1
|
l2
|
d3
|
d4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 73040/ 1/8/ 1/8/ 16
|
|
G 1/8"
|
G 1/8"
|
16
|
14
|
22
|
6
|
7.5
|
13
|
5.5
|
10
|
|
E 73040/ 1/8/ 1/8/ 26
|
|
G 1/8"
|
G 1/8"
|
26
|
14
|
32
|
6
|
7.5
|
13
|
5.5
|
10
|
|
E 73040/ 1/8/ 1/8/ 36
|
|
G 1/8"
|
G 1/8"
|
36
|
14
|
42
|
6
|
7.5
|
13
|
5.5
|
10
|
|
E 73040/ 1/4/ 1/4/ 20
|
|
G 1/4"
|
G 1/4"
|
20
|
17
|
28
|
8
|
9.5
|
16.5
|
8
|
10
|
|
E 73040/ 1/4/ 1/4/ 27
|
|
G 1/4"
|
G 1/4"
|
27
|
17
|
35
|
8
|
9.5
|
16.5
|
8
|
10
|
|
E 73040/ 1/4/ 1/4/ 43
|
|
G 1/4"
|
G 1/4"
|
43
|
17
|
51
|
8
|
9.5
|
16.5
|
8
|
10
|
|
E 73040/ 3/8/ 3/8/ 23
|
|
G 3/8"
|
G 3/8"
|
23
|
22
|
32
|
9
|
10
|
21.5
|
11
|
10
|
|
E 73040/ 1/2/ 1/2/ 25
|
|
G 1/2"
|
G 1/2"
|
25
|
26
|
35
|
10
|
11
|
25
|
15
|
10
|
Details
Product description
- Maximum pressure: 50 bar
- Maximum temperature: 150 °C
Material
- 2.0401 (CuZn), nickel-plated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you