WZF 279963
Solid carbide 3D torus milling cutter for graphite, relieved
Items 46
|
|
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
d1.1
|
l1.1
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
WZF 279963/1 / 3 /0,1
|
|
1
|
0.1
|
3
|
50
|
2
|
0.9
|
3
|
4
|
0.93
|
0.4
|
|
WZF 279963/1 / 5 /0,1
|
|
1
|
0.1
|
3
|
50
|
2
|
0.9
|
5
|
4
|
0.93
|
0.4
|
|
WZF 279963/1 /10 /0,1
|
|
1
|
0.1
|
3
|
50
|
2
|
0.9
|
10
|
4
|
0.93
|
0.4
|
|
WZF 279963/1 /15 /0,1
|
|
1
|
0.1
|
3
|
50
|
2
|
0.9
|
15
|
4
|
0.93
|
0.4
|
|
WZF 279963/1 /20 /0,1
|
|
1
|
0.1
|
3
|
50
|
2
|
0.9
|
20
|
4
|
0.93
|
0.4
|
|
WZF 279963/1 / 3 /0,2
|
|
1
|
0.2
|
3
|
50
|
2
|
0.9
|
3
|
4
|
0.93
|
0.5
|
|
WZF 279963/1 / 5 /0,2
|
|
1
|
0.2
|
3
|
50
|
2
|
0.9
|
5
|
4
|
0.93
|
0.5
|
|
WZF 279963/1 /10 /0,2
|
|
1
|
0.2
|
3
|
50
|
2
|
0.9
|
10
|
4
|
0.93
|
0.5
|
|
WZF 279963/1 /15 /0,2
|
|
1
|
0.2
|
3
|
50
|
2
|
0.9
|
15
|
4
|
0.93
|
0.5
|
|
WZF 279963/1 /20 /0,2
|
|
1
|
0.2
|
3
|
50
|
2
|
0.9
|
20
|
4
|
0.93
|
0.5
|
|
WZF 279963/1,5/ 5 /0,1
|
|
1.5
|
0.1
|
3
|
50
|
3
|
1.38
|
5
|
4
|
1.4
|
0.4
|
|
WZF 279963/1,5/10 /0,1
|
|
1.5
|
0.1
|
3
|
50
|
3
|
1.38
|
10
|
4
|
1.4
|
0.4
|
|
WZF 279963/1,5/15 /0,1
|
|
1.5
|
0.1
|
3
|
50
|
3
|
1.38
|
15
|
4
|
1.4
|
0.4
|
|
WZF 279963/1,5/20 /0,1
|
|
1.5
|
0.1
|
3
|
50
|
3
|
1.38
|
20
|
4
|
1.4
|
0.4
|
|
WZF 279963/2 / 6 /0,2
|
|
2
|
0.2
|
3
|
50
|
4
|
1.88
|
6
|
4
|
1.9
|
0.5
|
|
WZF 279963/2 /10 /0,2
|
|
2
|
0.2
|
3
|
50
|
4
|
1.88
|
10
|
4
|
1.9
|
0.5
|
|
WZF 279963/2 /15 /0,2
|
|
2
|
0.2
|
3
|
50
|
4
|
1.88
|
15
|
4
|
1.9
|
0.5
|
|
WZF 279963/2 /20 /0,2
|
|
2
|
0.2
|
3
|
50
|
4
|
1.88
|
20
|
4
|
1.9
|
0.5
|
|
WZF 279963/2 /25 /0,2
|
|
2
|
0.2
|
3
|
50
|
4
|
1.88
|
25
|
4
|
1.9
|
0.5
|
|
WZF 279963/2 / 6 /0,3
|
|
2
|
0.3
|
3
|
50
|
4
|
1.88
|
6
|
4
|
1.9
|
0.6
|
|
WZF 279963/2 /10 /0,3
|
|
2
|
0.3
|
3
|
50
|
4
|
1.88
|
10
|
4
|
1.9
|
0.6
|
|
WZF 279963/2 /15 /0,3
|
|
2
|
0.3
|
3
|
50
|
4
|
1.88
|
15
|
4
|
1.9
|
0.6
|
|
WZF 279963/2 /20 /0,3
|
|
2
|
0.3
|
3
|
50
|
4
|
1.88
|
20
|
4
|
1.9
|
0.6
|
|
WZF 279963/2 /25 /0,3
|
|
2
|
0.3
|
3
|
50
|
4
|
1.88
|
25
|
4
|
1.9
|
0.6
|
|
WZF 279963/3 /10 /0,2
|
|
3
|
0.2
|
3
|
60
|
6
|
2.8
|
10
|
6
|
2.85
|
0.5
|
|
WZF 279963/3 /15 /0,2
|
|
3
|
0.2
|
3
|
60
|
6
|
2.8
|
15
|
6
|
2.85
|
0.5
|
|
WZF 279963/3 /20 /0,2
|
|
3
|
0.2
|
3
|
60
|
6
|
2.8
|
20
|
6
|
2.85
|
0.5
|
|
WZF 279963/3 /30 /0,2
|
|
3
|
0.2
|
3
|
60
|
6
|
2.8
|
30
|
6
|
2.85
|
0.5
|
|
WZF 279963/4 /12 /0,2
|
|
4
|
0.2
|
3
|
60
|
8
|
3.8
|
12
|
6
|
3.85
|
0.7
|
|
WZF 279963/4 /15 /0,2
|
|
4
|
0.2
|
3
|
60
|
8
|
3.8
|
15
|
6
|
3.85
|
0.7
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- With highest precision in the µ range
- High form and radial runout accuracy
- High-performance milling cutter for graphite material
Advantages
- High chip removal rate in rough milling
- Very fine cutting parameters for finish milling
- Generous chip spaces for machining
Material
- Solid carbide, diamond coated
Documents
Recommended for you