WZF 27996
Solid carbide 3D torus milling cutter for graphite, relieved
Items 54
| |
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 27996/0,2/ 0,6/0,02
|
|
0.2
|
0.02
|
2
|
40
|
0.3
|
0.18
|
0.6
|
4
|
|
WZF 27996/0,2/ 1,5/0,02
|
|
0.2
|
0.02
|
2
|
40
|
0.3
|
0.18
|
1.5
|
4
|
|
WZF 27996/0,3/ 3 /0,02
|
|
0.3
|
0.02
|
2
|
40
|
0.5
|
0.27
|
3
|
4
|
|
WZF 27996/0,4/ 4 /0,04
|
|
0.4
|
0.04
|
2
|
40
|
0.6
|
0.36
|
4
|
4
|
|
WZF 27996/0,5/ 3,5/0,05
|
|
0.5
|
0.05
|
2
|
40
|
0.7
|
0.45
|
3.5
|
4
|
|
WZF 27996/0,5/ 5 /0,05
|
|
0.5
|
0.05
|
2
|
60
|
0.7
|
0.45
|
5
|
4
|
|
WZF 27996/0,5/ 7,5/0,05
|
|
0.5
|
0.05
|
2
|
60
|
0.7
|
0.45
|
7.5
|
4
|
|
WZF 27996/0,6/ 3 /0,06
|
|
0.6
|
0.06
|
2
|
60
|
1
|
0.55
|
3
|
4
|
|
WZF 27996/0,6/ 6 /0,06
|
|
0.6
|
0.06
|
2
|
60
|
1
|
0.55
|
6
|
4
|
|
WZF 27996/0,6/ 9 /0,06
|
|
0.6
|
0.06
|
2
|
60
|
1
|
0.55
|
9
|
4
|
|
WZF 27996/0,8/ 4 /0,08
|
|
0.8
|
0.08
|
2
|
60
|
1
|
0.55
|
4
|
4
|
|
WZF 27996/0,8/ 8 /0,08
|
|
0.8
|
0.08
|
2
|
60
|
1.2
|
0.75
|
8
|
4
|
|
WZF 27996/0,8/12 /0,08
|
|
0.8
|
0.08
|
2
|
60
|
1.2
|
0.75
|
12
|
4
|
|
WZF 27996/1 / 5 /0,1
|
|
1
|
0.1
|
2
|
60
|
1.6
|
0.95
|
5
|
4
|
|
WZF 27996/1 /10 /0,1
|
|
1
|
0.1
|
2
|
60
|
1.6
|
0.95
|
10
|
4
|
|
WZF 27996/1 /15 /0,1
|
|
1
|
0.1
|
2
|
60
|
1.6
|
0.95
|
15
|
4
|
|
WZF 27996/1 /20 /0,1
|
|
1
|
0.1
|
2
|
60
|
1.6
|
0.95
|
20
|
4
|
|
WZF 27996/1,2/10 /0,12
|
|
1.2
|
0.12
|
2
|
60
|
1.6
|
1.15
|
10
|
4
|
|
WZF 27996/1,2/15 /0,12
|
|
1.2
|
0.12
|
2
|
60
|
1.6
|
1.15
|
15
|
4
|
|
WZF 27996/1,5/10 /0,15
|
|
1.5
|
0.15
|
2
|
60
|
2.4
|
1.4
|
10
|
4
|
|
WZF 27996/1,5/15 /0,15
|
|
1.5
|
0.15
|
2
|
60
|
2.4
|
1.4
|
15
|
4
|
|
WZF 27996/1,5/20 /0,15
|
|
1.5
|
0.15
|
2
|
60
|
2.4
|
1.4
|
20
|
4
|
|
WZF 27996/2 / 6 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
6
|
4
|
|
WZF 27996/2 /12 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
12
|
4
|
|
WZF 27996/2 /18 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
18
|
4
|
|
WZF 27996/2 /20 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
20
|
4
|
|
WZF 27996/2 /24 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
24
|
4
|
|
WZF 27996/2 /30 /0,2
|
|
2
|
0.2
|
2
|
60
|
3
|
1.9
|
30
|
4
|
|
WZF 27996/2 /12 /0,5
|
|
2
|
0.5
|
2
|
60
|
3
|
1.9
|
12
|
4
|
|
WZF 27996/2 /18 /0,5
|
|
2
|
0.5
|
2
|
60
|
3
|
1.9
|
18
|
4
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- With highest precision in the µ range
- High form and radial runout accuracy
- High-performance milling cutter for graphite material
Material
- Solid carbide, diamond coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you