Items 57

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 28996/0,2/ 0,6
0.2
0.1
2
40
0.3
0.18
0.6
4
WZF 28996/0,2/ 1
0.2
0.1
2
40
0.3
0.18
1
4
WZF 28996/0,2/ 1,5
0.2
0.1
2
40
0.3
0.18
1.5
4
WZF 28996/0,3/ 1
0.3
0.15
2
40
0.5
0.27
1
4
WZF 28996/0,3/ 1,5
0.3
0.15
2
40
0.5
0.27
1.5
4
WZF 28996/0,3/ 3
0.3
0.15
2
40
0.5
0.27
3
4
WZF 28996/0,3/ 4,5
0.3
0.15
2
40
0.5
0.27
4.5
4
WZF 28996/0,4/ 2
0.4
0.2
2
40
0.6
0.36
2
4
WZF 28996/0,4/ 4
0.4
0.2
2
40
0.6
0.36
4
4
WZF 28996/0,4/ 6
0.4
0.2
2
40
0.6
0.36
6
4
WZF 28996/0,4/ 8
0.4
0.2
2
60
0.6
0.36
8
4
WZF 28996/0,5/ 2,5
0.5
0.25
2
40
0.7
0.45
2.5
4
WZF 28996/0,5/ 3,5
0.5
0.25
2
40
0.7
0.45
3.5
4
WZF 28996/0,5/ 5
0.5
0.25
2
60
0.7
0.45
5
4
WZF 28996/0,5/ 7,5
0.5
0.25
2
60
0.7
0.45
7.5
4
WZF 28996/0,5/10
0.5
0.25
2
60
0.7
0.45
10
4
WZF 28996/0,6/ 3
0.6
0.3
2
60
1
0.55
3
4
WZF 28996/0,6/ 6
0.6
0.3
2
60
1
0.55
6
4
WZF 28996/0,6/ 9
0.6
0.3
2
60
1
0.55
9
4
WZF 28996/0,6/11
0.6
0.3
2
60
1
0.55
11
4
WZF 28996/0,8/ 4
0.8
0.4
2
60
1.2
0.75
4
4
WZF 28996/0,8/ 8
0.8
0.4
2
60
1.2
0.75
8
4
WZF 28996/0,8/12
0.8
0.4
2
60
1.2
0.75
12
4
WZF 28996/1 / 5
1
0.5
2
60
1.6
0.95
5
4
WZF 28996/1 /10
1
0.5
2
60
1.6
0.95
10
4
WZF 28996/1 /15
1
0.5
2
60
1.6
0.95
15
4
WZF 28996/1 /20
1
0.5
2
60
1.6
0.95
20
4
WZF 28996/1 /25
1
0.5
2
60
1.6
0.95
25
4
WZF 28996/1,2/10
1.2
0.6
2
60
1.6
1.15
10
4
WZF 28996/1,2/15
1.2
0.6
2
60
1.6
1.15
15
4

Application

Application
P

Not suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Not suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter for graphite material
  • With highest precision in the µ range
  • High form and radial runout accuracy

Material

  • Solid carbide, diamond coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.