WZF 27998
Solid carbide 3D torus milling cutter for graphite, relieved
Items 14
|
|
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 27998/8 /30 /0,5
|
|
8
|
0.5
|
4
|
90
|
16
|
7.8
|
30
|
8
|
|
WZF 27998/8 /30 / 1
|
|
8
|
1
|
4
|
90
|
16
|
7.8
|
30
|
8
|
|
WZF 27998/8 /60 /0,5
|
|
8
|
0.5
|
4
|
100
|
16
|
7.8
|
60
|
8
|
|
WZF 27998/8 /80 /0,5
|
|
8
|
0.5
|
4
|
120
|
16
|
7.8
|
80
|
8
|
|
WZF 27998/10 /35 /0.5
|
|
10
|
0.5
|
4
|
90
|
20
|
9.8
|
35
|
10
|
|
WZF 27998/10 /35 / 1
|
|
10
|
1
|
4
|
90
|
20
|
9.8
|
35
|
10
|
|
WZF 27998/10 /60 /0.5
|
|
10
|
0.5
|
4
|
100
|
20
|
9.8
|
60
|
10
|
|
WZF 27998/10 /60 / 1
|
|
10
|
1
|
4
|
100
|
20
|
9.8
|
60
|
10
|
|
WZF 27998/10 /80 /0,5
|
|
10
|
0.5
|
4
|
120
|
20
|
9.8
|
80
|
10
|
|
WZF 27998/10 /80 / 1
|
|
10
|
1
|
4
|
120
|
20
|
9.8
|
80
|
10
|
|
WZF 27998/12 /40 /0,5
|
|
12
|
0.5
|
4
|
100
|
24
|
11.8
|
40
|
12
|
|
WZF 27998/12 /40 / 1
|
|
12
|
1
|
4
|
100
|
24
|
11.8
|
40
|
12
|
|
WZF 27998/12 /80 /0,5
|
|
12
|
0.5
|
4
|
120
|
24
|
11.8
|
80
|
12
|
|
WZF 27998/12 /80 / 1
|
|
12
|
1
|
4
|
120
|
24
|
11.8
|
80
|
12
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- With highest precision in the µ range
- High form and radial runout accuracy
- High-performance milling cutter for graphite material
Material
- Solid carbide, diamond coated
Documents
Recommended for you