EH 8405
Filter insert V
Items 12
|
|
ADP
|
d
|
l
|
MW: Select mesh size according to the smallest diameter to be protected
|
d1
|
SG: shot weight depending on material, injection time and filter size. Reference value based on PS material and mesh size 0.6 mm
|
|---|---|---|---|---|---|---|
|
EH 8405/14x 45/0,4
|
|
14
|
45
|
0.4
|
8
|
300
|
|
EH 8405/14x 45/0,6
|
|
14
|
45
|
0.6
|
8
|
300
|
|
EH 8405/14x 45/0,8
|
|
14
|
45
|
0.8
|
8
|
300
|
|
EH 8405/14x 45/1,0
|
|
14
|
45
|
1
|
8
|
300
|
|
EH 8405/20x 45/0,4
|
|
20
|
45
|
0.4
|
12
|
600
|
|
EH 8405/20x 45/0,6
|
|
20
|
45
|
0.6
|
12
|
600
|
|
EH 8405/20x 45/0,8
|
|
20
|
45
|
0.8
|
12
|
600
|
|
EH 8405/20x 45/1,0
|
|
20
|
45
|
1
|
12
|
600
|
|
EH 8405/25x 50/0,4
|
|
25
|
50
|
0.4
|
16
|
1800
|
|
EH 8405/25x 50/0,6
|
|
25
|
50
|
0.6
|
16
|
1800
|
|
EH 8405/25x 50/0,8
|
|
25
|
50
|
0.8
|
16
|
1800
|
|
EH 8405/25x 50/1,0
|
|
25
|
50
|
1
|
16
|
1800
|
Details
Product description
- Special V-geometry allows lowest pressure losses
- High capacity for retaining containments
Documents
Recommended for you