EH 8400
Filter insert
Items 15
|
|
ADP
|
d
|
l
|
SC: slot width Select mesh size according to the smallest diameter to be protected
|
d1
|
d2
|
SG: shot weight depending on material, injection time and filter size. Reference value based on PS material and filter gap 0.6 mm
|
|---|---|---|---|---|---|---|---|
|
EH 8400/14 x 45/0,2
|
|
14
|
45
|
0.2
|
8
|
2.5
|
200
|
|
EH 8400/14 x 45/0,3
|
|
14
|
45
|
0.3
|
8
|
2.5
|
200
|
|
EH 8400/14 x 45/0,6
|
|
14
|
45
|
0.6
|
8
|
2.5
|
200
|
|
EH 8400/14 x 45/0,8
|
|
14
|
45
|
0.8
|
8
|
2.5
|
200
|
|
EH 8400/14 x 45/1,0
|
|
14
|
45
|
1.0
|
8
|
2.5
|
200
|
|
EH 8400/20 x 45/0,2
|
|
20
|
45
|
0.2
|
12
|
2.8
|
400
|
|
EH 8400/20 x 45/0,4
|
|
20
|
45
|
0.4
|
12
|
2.8
|
400
|
|
EH 8400/20 x 45/0,6
|
|
20
|
45
|
0.6
|
12
|
2.8
|
400
|
|
EH 8400/20 x 45/0,8
|
|
20
|
45
|
0.8
|
12
|
2.8
|
400
|
|
EH 8400/20 x 45/1,0
|
|
20
|
45
|
1.0
|
12
|
2.8
|
400
|
|
EH 8400/25 x 50/0,2
|
|
25
|
50
|
0.2
|
16
|
3.8
|
1200
|
|
EH 8400/25 x 50/0,4
|
|
25
|
50
|
0.4
|
16
|
3.8
|
1200
|
|
EH 8400/25 x 50/0,6
|
|
25
|
50
|
0.6
|
16
|
3.8
|
1200
|
|
EH 8400/25 x 50/0,8
|
|
25
|
50
|
0.8
|
16
|
3.8
|
1200
|
|
EH 8400/25 x 50/1,0
|
|
25
|
50
|
1.0
|
16
|
3.8
|
1200
|
Details
Product description
- For optimal filtering of the plastic melt
Documents
Recommended for you