RH 1200
Hot runner controller profiTEMP IM
Items 4
|
|
ADP
|
Number of zones
|
Pin assignment
|
Number of contacts / Plug
|
CEE mains connection
[A]
|
Maximum Output
[kW]
|
L
|
B
|
H
|
Weight
[kg]
|
|---|---|---|---|---|---|---|---|---|---|---|
|
RH 1200/ 12/001/24BQ/ -/ 32/ 3
|
|
12
|
MEU
|
24BQ/ -
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1200/ 12/121/24BQ/ -/ 32/ 3
|
|
12
|
121
|
24BQ/ -
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1200/ 12/522/24BQ/24BQ/ 32/ 3
|
|
12
|
522
|
24BQ/24BQ
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1200/ 8/620/16BL/16AL/ 32/ 3
|
|
8
|
620
|
16BL/16AL
|
32
|
22
|
400
|
260
|
200
|
10
|
Details
Product description
- Powerful hot runner controller for all hot runner systems
- Fast control algorithm shortens the heating phase and increases the operating time
- Easy to operate on 7” touch screen
- Support in 15 languages
- Various heating variants and operating modes selectable
Documents
Data sheet RH 1200
pdf
Information pin assignments
pdf
Data sheet profiTEMP IM
pdf
User manual profiTEMP IM
pdf
Declaration of Conformity profiTEMP IM
pdf