E 1799
Quick-change ejector pin base
Items 7
|
|
ADP
|
d1
|
Type
|
l
|
d2
|
d3
|
d4
|
F: max. tensile force
|
|---|---|---|---|---|---|---|---|---|
|
E 1799/ 3/A
|
|
3
|
Type A
|
30
|
11
|
15
|
- |
1800
|
|
E 1799/ 4/A
|
|
4
|
Type A
|
30
|
12
|
16
|
- |
1800
|
|
E 1799/ 5/A
|
|
5
|
Type A
|
30
|
13
|
17
|
- |
2800
|
|
E 1799/ 6/A
|
|
6
|
Type A
|
30
|
14
|
18
|
4.2
|
3800
|
|
E 1799/ 8/A
|
|
8
|
Type A
|
30
|
16
|
20
|
6.2
|
4700
|
|
E 1799/10/A
|
|
10
|
Type A
|
30
|
18
|
22
|
7
|
6400
|
|
E 1799/12/A
|
|
12
|
Type A
|
30
|
20
|
24
|
9
|
7600
|
Details
Product description
- Maximum temperature: 150 °C
Material
- 1.7242 ≈58 HRC
- Brass
Documents
Accessories
Recommended for you