E 17103
Ejector pin, through-hardened, HSS
Items 126
|
|
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 17103/ 0,5 x 100
|
|
0.5
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,6 x 100
|
|
0.6
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,7 x 100
|
|
0.7
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,8 x 100
|
|
0.8
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,8 x 125
|
|
0.8
|
125
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,8 x 160
|
|
0.8
|
160
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,8 x 200
|
|
0.8
|
200
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,9 x 100
|
|
0.9
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 0,9 x 200
|
|
0.9
|
200
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1 x 100
|
|
1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1 x 125
|
|
1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1 x 160
|
|
1
|
160
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1 x 200
|
|
1
|
200
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1 x 250
|
|
1
|
250
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1,2 x 100
|
|
1.2
|
100
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1,2 x 160
|
|
1.2
|
160
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1,2 x 250
|
|
1.2
|
250
|
0.2
|
2.5
|
1.2
|
|
E 17103/ 1,5 x 100
|
|
1.5
|
100
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,5 x 125
|
|
1.5
|
125
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,5 x 160
|
|
1.5
|
160
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,5 x 200
|
|
1.5
|
200
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,5 x 250
|
|
1.5
|
250
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,6 x 100
|
|
1.6
|
100
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,6 x 160
|
|
1.6
|
160
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,6 x 250
|
|
1.6
|
250
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,8 x 100
|
|
1.8
|
100
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,8 x 160
|
|
1.8
|
160
|
0.2
|
3
|
1.5
|
|
E 17103/ 1,8 x 250
|
|
1.8
|
250
|
0.2
|
3
|
1.5
|
|
E 17103/ 2 x 100
|
|
2
|
100
|
0.2
|
4
|
2
|
|
E 17103/ 2 x 125
|
|
2
|
125
|
0.2
|
4
|
2
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 550 °C
Advantages
- Suitable for high mould temperatures thanks to best high-temperature resistance
- High durability through low wear and high hardness (~64 HRC)
- Wide selection available thanks to large product range
Material
- ≈1.3343 (HSS) ≈64 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you