Items 6

ADP
d
Z
C
l
l1
d2
l2
d3
WZF 12258/ 6
6
4
0.15
65
18
5.5
28
6
WZF 12258/ 8
8
4
0.15
75
24
7.5
38
8
WZF 12258/10
10
4
0.2
80
30
9.2
38
10
WZF 12258/12
12
4
0.2
93
36
11.2
46
12
WZF 12258/16
16
4
0.35
108
48
15
58
16
WZF 12258/20
20
4
0.45
126
60
19
74
20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter with non-uniform pitch and centre cut
  • Cutting edge length 3xd
  • Clearance after the cutting edge

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.