E 20169
Fitting with extension and thread, from stainless steel
Items 16
|
|
ADP
|
d2
|
d1
|
l
|
d3
|
SW
|
l1
|
l2
|
d4
|
d5
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 20169/ 9/ 10/ 45
|
|
9
|
M10 x 1
|
45
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/ 10/ 60
|
|
9
|
M10 x 1
|
60
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/ 10/ 80
|
|
9
|
M10 x 1
|
80
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/ 10/100
|
|
9
|
M10 x 1
|
100
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/ 10/120
|
|
9
|
M10 x 1
|
120
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/1/8/ 45
|
|
9
|
G 1/8"
|
45
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/1/8/ 60
|
|
9
|
G 1/8"
|
60
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/1/8/ 80
|
|
9
|
G 1/8"
|
80
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/1/8/100
|
|
9
|
G 1/8"
|
100
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/ 9/1/8/120
|
|
9
|
G 1/8"
|
120
|
10
|
11
|
7
|
21
|
6
|
6
|
|
E 20169/13/1/4/ 45
|
|
13
|
G 1/4"
|
45
|
13
|
14
|
10
|
22
|
8
|
8
|
|
E 20169/13/1/4/ 60
|
|
13
|
G 1/4"
|
60
|
13
|
14
|
10
|
22
|
8
|
8
|
|
E 20169/13/1/4/ 80
|
|
13
|
G 1/4"
|
80
|
13
|
14
|
10
|
22
|
8
|
8
|
|
E 20169/13/1/4/100
|
|
13
|
G 1/4"
|
100
|
13
|
14
|
10
|
22
|
8
|
8
|
|
E 20169/13/1/4/120
|
|
13
|
G 1/4"
|
120
|
13
|
14
|
10
|
22
|
8
|
8
|
|
E 20169/13/1/4/140
|
|
13
|
G 1/4"
|
140
|
13
|
14
|
10
|
22
|
8
|
8
|
Accessories
Recommended for you