WZG 12251
Solid carbide metric fine thread tap for blind and through holes
Items 2
| |
ADP
|
l
|
l1
|
d3
|
d5
|
Pitch
|
Z
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 12251/ 8x1
|
|
90
|
18
|
8
|
7.1
|
1
|
5
|
6.2
|
M 8
|
|
WZG 12251/10x1
|
|
90
|
22
|
10
|
9.1
|
1
|
5
|
8
|
M10
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For hardened steel
- For metric ISO fine threads
Material
- Solid carbide, TiCN coated
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you