E 6604
Female cable connector, M16, 3-pole
Items 3
|
|
ADP
|
d1
|
Poles
|
Shape
|
L = Solder connection S = Screw connection
|
l1
|
d3
|
h3
|
|---|---|---|---|---|---|---|---|---|
|
E 6604/16/3/A1/L
|
|
M16 x 0.75
|
3
|
A1
|
L
|
70
|
18.5
|
- |
|
E 6604/16/3/B1/L
|
|
M16 x 0.75
|
3
|
B1
|
L
|
40
|
20
|
35
|
|
E 6604/16/3/A1/S
|
|
M16 x 0.75
|
3
|
A1
|
S
|
70
|
18.5
|
- |
Details
Product description
- Time-saving assembly with threaded connections
- Hexagon key included in the delivery
Material
- Contact surface: silver (Ag)
Documents
Data sheet E 6604
pdf
Connection options mechanical limit switch
pdf
Connection options inductive sensors
pdf