Items 6

ADP
d2
d1
l
SW
l1
l2
d4
E 21194/ 1,8/ 4x450
1.8
M 4
450
6
4
7
1.5
E 21194/ 2,3/ 5x450
2.3
M 5
450
7
5
9
1.9
E 21194/ 3,2/ 6x450
3.2
M 6
450
8
6
10
2.8
E 21194/ 4,8/ 8x450
4.8
M 8
450
10
8
12
4.2
E 21194/ 6,4/ 10x450
6.4
M10
450
13
10
15
5.8
E 21194/ 7,9/ 12x450
7.9
M12
450
15
12
18
7.3

Details

Product description

  • Maximum temperature: 300 °C

Material

  • 1.4301

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart