Items 208

ADP
d1
d4
d2
E 2130/ 3 x1,5
3
1.5
6
E 2130/ 3 x2
3
2
7
E 2130/ 3,8x1,5
3.8
1.5
6.8
E 2130/ 4 x1,5
4
1.5
7
E 2130/ 4 x2
4
2
8
E 2130/ 4,5x1,5
4.5
1.5
7.5
E 2130/ 4,8x1,5
4.8
1.5
7.8
E 2130/ 5 x1,5
5
1.5
8
E 2130/ 5 x2
5
2
9
E 2130/ 5,5x1,5
5.5
1.5
8.5
E 2130/ 5,8x1,5
5.8
1.5
8.8
E 2130/ 6 x1,5
6
1.5
9
E 2130/ 6 x2,5
6
2.5
11
E 2130/ 6 x2
6
2
10
E 2130/ 6,5x1,5
6.5
1.5
9.5
E 2130/ 6,5x2
6.5
2
10.5
E 2130/ 7 x1,5
7
1.5
10
E 2130/ 7 x2
7
2
11
E 2130/ 7 x2,5
7
2.5
12
E 2130/ 7,1x1,6
7.1
1.6
10.3
E 2130/ 7,5x1,5
7.5
1.5
10.5
E 2130/ 7,5x2
7.5
2
11.5
E 2130/ 8 x1,5
8
1.5
11
E 2130/ 8 x2
8
2
12
E 2130/ 8 x2,5
8
2.5
13
E 2130/ 8 x3
8
3
14
E 2130/ 8,5x1,5
8.5
1.5
11.5
E 2130/ 8,5x2
8.5
2
12.5
E 2130/ 9 x1,5
9
1.5
12
E 2130/ 9 x2
9
2
13

Details

Product description

  • Maximum temperature (water): 100 °C
  • Maximum temperature (oil): 180 °C

Material

  • FKM (Viton), 80 Shore A

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart