Items 6

ADP
d1
d2
Ring
l
l2
d3
d4
E 2820/ 8/10/B
8
10
meu-simple-table-cell__cell-attribute-img
66
28
20
7.5
E 2820/ 8/10/R
8
10
meu-simple-table-cell__cell-attribute-img
66
28
20
7.5
E 2820/ 8/13/B
8
13
meu-simple-table-cell__cell-attribute-img
66
28
20
7.5
E 2820/ 8/13/R
8
13
meu-simple-table-cell__cell-attribute-img
66
28
20
7.5
E 2820/12/13/B
12
13
meu-simple-table-cell__cell-attribute-img
78
33
28
10
E 2820/12/13/R
12
13
meu-simple-table-cell__cell-attribute-img
78
33
28
10

Details

Product description

  • Maximum pressure: 10 bar
  • Maximum temperature: 90 °C

Material

  • Brass (nickel-plated)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart