E 2821
Coupler with 90° hose nozzle, RPL-Stäubli system
Items 4
|
|
ADP
|
d1
|
d2
|
Ring
|
l
|
l2
|
d3
|
d4
|
l5
|
|---|---|---|---|---|---|---|---|---|---|
|
E 2821/ 8/10/B
|
|
8
|
10
|
|
48.5
|
23
|
20
|
7.5
|
10
|
|
E 2821/ 8/10/R
|
|
8
|
10
|
|
48.5
|
23
|
20
|
7.5
|
10
|
|
E 2821/ 8/13/B
|
|
8
|
13
|
|
48.5
|
28
|
20
|
9
|
10
|
|
E 2821/ 8/13/R
|
|
8
|
13
|
|
48.5
|
28
|
20
|
9
|
10
|
Details
Product description
- Maximum pressure: 10 bar
- Maximum temperature: 90 °C
Material
- Brass (nickel-plated)
Documents
Accessories
Recommended for you