Items 5

ADP
DN
d1
SW
l
l1
d2
d3
Type
E 28374/ 6/1/4
6
G 1/4"
17
45
9
8.5
19.5
A
E 28374/ 9/1/4
9
G 1/4"
19
51
9
12.5
19.5
A
E 28374/ 9/3/8
9
G 3/8"
20
48
10
12.5
23.5
A
E 28374/ 9/1/2
9
G 1/2"
22
37
12
12.5
-
B
E 28374/12/1/2
12
G 1/2"
24
62
12
16.5
28.5
A

Details

Product description

  • t max. / p max. = 150 °C / 16 bar
  • t max. / p max. = 200 °C / 10 bar
  • Sealings: FKM

Material

  • 2.0401 (CuZn), nickel-plated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart